IESNA:LM-63-2002
[TEST]P949460
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-950-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12462
TILT=NONE
104 -1 1 37 73 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1713.6 1842.8 1981.6 2121 2227.9 2293.3 2333.1 2355.4 2380.1 2408.7
2445.5 2495.5 2562.9 2642.5 2739.1 2901.9 3147.8 3474 3876.7 4380.4
5040.6 5798.5 6605.3 7339.2 7782.7 7557.5 7106.7 6502.7 5777.1 4912.4
3818.5 2728.3 1785.6 1038 456.7 141.4 0
1713.6 1849.8 2006 2160.7 2274.8 2344.2 2377 2385.1 2390.4 2395.1
2402.8 2419.1 2448.9 2486.4 2548.2 2677.2 2903.5 3231.6 3659 4168.6
4779 5481.7 6292.3 7168.7 8047.4 8280.9 7785.7 7148.5 6479.5 5718.4
4652.7 3507 2440.8 1485.8 694.4 221.3 0
1713.6 1856.9 2030.5 2200.4 2321.8 2395 2420.9 2414.7 2400.8 2381.6
2360 2342.6 2335 2330.4 2357.3 2452.6 2659.2 2989.2 3441.2 3956.7
4517.4 5164.9 5979.3 6998.2 8312.2 9004.3 8464.6 7794.2 7181.9 6524.4
5486.9 4285.7 3095.8 1933.8 932.1 301.2 0
1713.6 1866.8 2054.6 2236.1 2363.6 2432.9 2444.6 2415.2 2369.6 2316.9
2261.8 2212.5 2174.9 2149.2 2168.4 2281 2531.6 2915.7 3408.8 3950.2
4518.5 5132.9 5854.4 6747.7 8001.2 8969.2 8598.9 7857.2 7210 6544.7
5561.8 4392.9 3229.1 2082.6 1058.7 371.8 0
1713.6 1876.7 2078.9 2271.8 2405.5 2470.6 2468.4 2415.6 2338.3 2252.2
2163.5 2082.4 2014.7 1968 1979.6 2109.4 2404 2842.2 3376.3 3943.6
4519.6 5100.8 5729.6 6497.3 7690.2 8934.1 8733.2 7920.1 7238.2 6564.9
5636.7 4500.1 3362.3 2231.5 1185.3 442.4 0
1713.6 1882.6 2092.1 2293.3 2430.9 2489 2469.1 2389 2279.5 2165.7
2058.5 1966 1893.4 1854 1900.4 2104.2 2494 3038.6 3691.1 4397.7
5104.9 5799.8 6507.6 7282.9 8433.6 9615.1 9598.7 8821.9 8044.7 7195.8
6127.6 4873.3 3644.1 2425.5 1344.7 522.1 0
1713.6 1888.5 2105.2 2314.8 2456.2 2507.5 2469.7 2362.3 2220.8 2079.2
1953.5 1849.6 1772.2 1740.1 1821.3 2099.1 2584.1 3235.1 4005.9 4851.7
5690.1 6498.9 7285.6 8068.5 9177.1 10296.3 10464.3 9723.6 8851 7826.7
6618.5 5246.4 3925.8 2619.4 1504 601.8 0
1713.6 1891.5 2113.2 2326.4 2467.5 2513.6 2463.1 2337.9 2177.9 2025.7
1897.2 1794.3 1720.8 1699.8 1811.9 2142.1 2688.7 3425.3 4318.4 5309.2
6293.9 7246 8176.2 9077.4 10257.2 11323.9 11460.8 10724.4 9712.3 8471.8
7072.5 5568.5 4095 2690 1544 605.2 0
1713.6 1894.5 2121.2 2338 2478.7 2519.8 2456.6 2313.5 2135.1 1972.2
1841.1 1738.9 1669.4 1659.4 1802.5 2185.1 2793.2 3615.5 4630.9 5766.6
6897.8 7993.1 9066.9 10086.2 11337.3 12351.5 12457.2 11725.2 10573.4 9116.7
7526.6 5890.5 4264 2760.5 1584.1 608.6 0
1713.6 1893.1 2127.2 2343.6 2483 2520.5 2448.8 2296.2 2108.8 1943.1
1813.6 1713 1645.2 1642 1801.1 2207.5 2845.3 3727.1 4820.7 6035.2
7262.9 8430.7 9587.4 10731.6 12034.9 12996.3 13006.1 12155.2 10812.5 9140.9
7404.9 5681.4 3927.7 2496.1 1372.4 510.9 0
1713.6 1894.5 2121.2 2338 2478.7 2519.8 2456.6 2313.5 2135.1 1972.2
1841.1 1738.9 1669.4 1659.4 1802.5 2185.1 2793.2 3615.5 4630.9 5766.6
6897.8 7993.1 9066.9 10086.2 11337.3 12351.5 12457.2 11725.2 10573.4 9116.7
7526.6 5890.5 4264 2760.5 1584.1 608.6 0
1713.6 1891.5 2113.2 2326.4 2467.5 2513.6 2463.1 2337.9 2177.9 2025.7
1897.2 1794.3 1720.8 1699.8 1811.9 2142.1 2688.7 3425.3 4318.4 5309.2
6293.9 7246 8176.2 9077.4 10257.2 11323.9 11460.8 10724.4 9712.3 8471.8
7072.5 5568.5 4095 2690 1544 605.2 0
1713.6 1888.5 2105.2 2314.8 2456.2 2507.5 2469.7 2362.3 2220.8 2079.2
1953.5 1849.6 1772.2 1740.1 1821.3 2099.1 2584.1 3235.1 4005.9 4851.7
5690.1 6498.9 7285.6 8068.5 9177.1 10296.3 10464.3 9723.6 8851 7826.7
6618.5 5246.4 3925.8 2619.4 1504 601.8 0
1713.6 1882.6 2092.1 2293.3 2430.9 2489 2469.1 2389 2279.5 2165.7
2058.5 1966 1893.4 1854 1900.4 2104.2 2494 3038.6 3691.1 4397.7
5104.9 5799.8 6507.6 7282.9 8433.6 9615.1 9598.7 8821.9 8044.7 7195.8
6127.6 4873.3 3644.1 2425.5 1344.7 522.1 0
1713.6 1876.7 2078.9 2271.8 2405.5 2470.6 2468.4 2415.6 2338.3 2252.2
2163.5 2082.4 2014.7 1968 1979.6 2109.4 2404 2842.2 3376.3 3943.6
4519.6 5100.8 5729.6 6497.3 7690.2 8934.1 8733.2 7920.1 7238.2 6564.9
5636.7 4500.1 3362.3 2231.5 1185.3 442.4 0
1713.6 1866.8 2054.6 2236.1 2363.6 2432.9 2444.6 2415.2 2369.6 2316.9
2261.8 2212.5 2174.9 2149.2 2168.4 2281 2531.6 2915.7 3408.8 3950.2
4518.5 5132.9 5854.4 6747.7 8001.2 8969.2 8598.9 7857.2 7210 6544.7
5561.8 4392.9 3229.1 2082.6 1058.7 371.8 0
1713.6 1856.9 2030.5 2200.4 2321.8 2395 2420.9 2414.7 2400.8 2381.6
2360 2342.6 2335 2330.4 2357.3 2452.6 2659.2 2989.2 3441.2 3956.7
4517.4 5164.9 5979.3 6998.2 8312.2 9004.3 8464.6 7794.2 7181.9 6524.4
5486.9 4285.7 3095.8 1933.8 932.1 301.2 0
1713.6 1849.8 2006 2160.7 2274.8 2344.2 2377 2385.1 2390.4 2395.1
2402.8 2419.1 2448.9 2486.4 2548.2 2677.2 2903.5 3231.6 3659 4168.6
4779 5481.7 6292.3 7168.7 8047.4 8280.9 7785.7 7148.5 6479.5 5718.4
4652.7 3507 2440.8 1485.8 694.4 221.3 0
1713.6 1842.8 1981.6 2121 2227.9 2293.3 2333.1 2355.4 2380.1 2408.7
2445.5 2495.5 2562.9 2642.5 2739.1 2901.9 3147.8 3474 3876.7 4380.4
5040.6 5798.5 6605.3 7339.2 7782.7 7557.5 7106.7 6502.7 5777.1 4912.4
3818.5 2728.3 1785.6 1038 456.7 141.4 0
1713.6 1828.7 1950.4 2069.4 2162.7 2221.7 2258.4 2279.7 2301.4 2328.3
2366.7 2420.4 2490.3 2570.6 2670.3 2814.1 3020 3289.4 3627.8 4030.1
4512.5 5019.2 5468.5 5786.9 5866.5 5531.4 5057.4 4493.3 3877.7 3210.4
2445.4 1711.6 1102.7 638.2 287.1 94 0
1713.6 1814.6 1919.1 2018 2097.5 2150.1 2183.8 2204 2222.7 2247.9
2288 2345.2 2417.8 2498.8 2601.5 2726.4 2892.1 3104.9 3378.9 3679.8
3984.4 4240 4331.8 4234.6 3950.2 3505.4 3008.1 2483.8 1978.3 1508.5
1072.4 694.9 419.9 238.6 117.6 46.7 0
1713.6 1799.5 1888 1970.3 2034.6 2078.8 2106.5 2119.7 2130 2143.9
2169.2 2208.7 2259.7 2313.1 2373.8 2441.9 2528.3 2641.3 2790.1 2948.6
3095.6 3191.1 3170 3021.9 2746.3 2373.7 1993.5 1621 1276.3 975.8
708.2 479.9 309.2 190.2 101.7 42.2 0
1713.6 1784.5 1856.9 1922.7 1971.7 2007.6 2029.1 2035.3 2037.3 2039.9
2050.3 2072 2101.7 2127.4 2146.2 2157.4 2164.4 2177.7 2201.2 2217.3
2206.8 2142 2008.2 1809.3 1542.5 1242 979 758.3 574.4 443.1
344 264.9 198.6 141.9 85.8 37.6 0
1713.6 1769.4 1825.5 1876.4 1915.4 1941.2 1952.7 1946.5 1929.7 1909.1
1888.7 1875.1 1868.7 1860.8 1845.9 1820.5 1785.4 1749.3 1715.7 1687.9
1657.7 1606.6 1521.9 1402.5 1247.4 1061.8 894.9 734.4 581.2 463.7
362.7 277.6 203.8 142.8 85.4 37.2 0
1713.6 1754.3 1794.2 1830 1859.1 1874.7 1876.2 1857.8 1822.1 1778.2
1727.1 1678.1 1635.5 1594.1 1545.8 1483.6 1406.5 1320.9 1230.2 1158.5
1108.5 1071.2 1035.5 995.6 952.3 881.7 810.8 710.5 588 484.3
381.4 290.3 209.1 143.9 84.8 36.7 0
1713.6 1739.8 1764.9 1789.2 1810.8 1820.1 1812.9 1781.7 1727.8 1664.6
1594.1 1529.6 1475.7 1429.2 1383.5 1329.7 1265.5 1194.7 1119.5 1059.9
1020.4 994.4 975.5 953.2 919 859.5 800.3 716.4 615.1 522.7
424.4 332.1 244.5 169.9 103.9 44.5 0
1713.6 1725.3 1735.7 1748.4 1762.4 1765.4 1749.7 1705.6 1633.5 1551.1
1461.1 1381 1315.8 1264.2 1221.1 1175.7 1124.4 1068.4 1008.7 961.4
932.3 917.6 915.5 910.7 885.6 837.4 789.9 722.1 642.1 561
467.4 373.8 279.8 196 123 52.3 0
1713.6 1711.3 1708 1710.7 1715.9 1716.6 1695.5 1642 1559.4 1466.7
1374.7 1302.3 1249.7 1210.9 1176.7 1136.9 1089.3 1036 975.8 919
876.5 853.5 855.8 858.1 850.9 833.1 790.4 720.7 642.1 567.5
497.1 422.8 338.3 245.9 160.1 67.7 0
1713.6 1695.7 1680.8 1675.4 1678 1681.3 1667.3 1624.5 1554.8 1475.7
1399 1331.9 1272.9 1221.2 1172.5 1121.3 1065.3 1005.8 946.6 893.8
847.3 812.6 794.2 783.2 772.8 760.7 735.2 689.7 631.9 567.6
494.6 421.5 338.1 248.7 163.7 72.3 0
1713.6 1683.1 1656.9 1643.7 1644.6 1653.9 1654.2 1629.3 1577.2 1508.8
1437.1 1368.7 1302.1 1238.5 1177.2 1116 1053.4 990 931.2 880.9
835.8 801.3 776.3 757.1 739 718.5 690.3 652.3 605.4 549.4
480.6 410.3 328.7 244.1 158.8 70.4 0
1713.6 1670.6 1633.1 1612 1611.2 1626.7 1641.2 1634.1 1599.5 1541.9
1475.3 1405.6 1331.5 1255.8 1182 1110.8 1041.5 974.2 915.9 868
824.5 790.1 758.5 731.1 705.2 676.3 645.4 615 578.8 531.2
466.5 399 319.3 239.5 153.9 68.4 0
1713.6 1659.2 1613.1 1585.7 1584.9 1609.2 1643.5 1662.7 1649.3 1598.7
1526.4 1447.6 1366.3 1283.6 1203.2 1126 1052.4 983.1 923.4 875.1
835.5 806.7 782.1 756.5 727.5 690.5 650.9 613.3 572.9 522.5
458.3 390.6 312.2 234.5 148.3 67.3 0
1713.6 1647.9 1593.2 1559.4 1558.6 1591.9 1645.9 1691.4 1699.2 1655.6
1577.5 1489.5 1401.2 1311.5 1224.4 1141.2 1063.4 992.1 931 882.1
846.6 823.3 805.7 781.9 749.8 704.6 656.3 611.5 567 513.9
449.9 382.2 305.1 229.5 142.7 66.3 0
1713.6 1637.9 1575.5 1537.3 1534.7 1573 1641 1706.7 1731.1 1697.1
1618.4 1522.3 1428.3 1337.6 1250.2 1166.9 1088.3 1015.7 953.3 904
867.3 842.2 826 805.8 777.2 736.6 690.6 643.2 594.8 535.9
466.2 395.5 316.2 228.6 138 66.1 0
1713.6 1628 1557.9 1515 1510.8 1554.4 1636.2 1721.9 1763 1738.6
1659.2 1555 1455.5 1363.7 1276 1192.7 1113.1 1039.3 975.7 925.9
887.9 861.1 846.4 829.7 804.7 768.7 725 675 622.7 557.8
482.5 408.7 327.1 227.7 133.2 65.9 0
1713.6 1618 1541.9 1495.4 1488.7 1531.6 1616.4 1705.9 1755.6 1743.1
1674.4 1572 1469.3 1379 1294.4 1215.5 1139.3 1067.6 1005 954.8
913.8 885.2 867.6 850.6 826 791.4 746.7 695.6 640.5 573.8
497.1 421.2 337.7 224 123 58.1 0
1713.6 1608.1 1525.9 1475.9 1466.7 1508.8 1596.6 1690 1748.2 1747.5
1689.6 1589 1483.2 1394.4 1312.8 1238.2 1165.5 1095.8 1034.4 983.7
939.7 909.4 888.7 871.6 847.3 814.1 768.4 716.1 658.2 589.8
511.6 433.7 348.2 220.3 112.8 50.3 0
1713.6 1600.4 1513.6 1461.3 1449.2 1486.4 1564.8 1647.8 1700 1701.5
1651.9 1562.1 1462.7 1375.6 1299.4 1232 1167.1 1103.4 1045.2 996.2
955.7 928.4 908.8 891.9 867.7 832.7 784.8 730.3 671.1 602.4
523 445.7 357.3 239.8 131 57.9 0
1713.6 1592.6 1501.2 1446.7 1431.7 1464.1 1532.9 1605.7 1651.8 1655.4
1614.2 1535.3 1442.2 1356.7 1286.1 1225.8 1168.5 1111 1056.1 1008.7
971.8 947.4 929 912.2 888.1 851.4 801.3 744.5 683.9 615
534.5 457.7 366.4 259.2 149.3 65.6 0
1713.6 1586.4 1492.6 1436.4 1420.2 1449.3 1510.4 1572.5 1611.2 1613.6
1577 1506.4 1421.5 1340.2 1270.8 1211.8 1156.6 1100.9 1047 1002.4
971.4 950.8 933.8 917 893.3 856.5 806.4 749.6 688.7 620.7
540.5 463.3 373.9 272 165.1 72 0
1713.6 1580.1 1484 1426.1 1408.7 1434.5 1488 1539.4 1570.6 1571.7
1539.9 1477.6 1400.8 1323.7 1255.6 1197.8 1144.7 1090.9 1038 996.1
971.1 954.3 938.5 921.8 898.6 861.6 811.6 754.6 693.6 626.5
546.6 469 381.4 284.7 180.8 78.4 0
1713.6 1575.3 1477.9 1419.1 1402 1427.1 1477.6 1524.1 1551.1 1551.1
1522 1465.6 1394.6 1319.7 1249.5 1186.7 1128.5 1070.9 1015 975.7
954.8 941 926.9 910.1 887.1 851.2 801.6 745.4 686.2 620.4
543.5 464.8 379.6 283.9 179.5 76.8 0
1713.6 1570.4 1471.8 1412.1 1395.4 1419.7 1467.4 1508.8 1531.5 1530.5
1504.2 1453.6 1388.5 1315.7 1243.5 1175.6 1112.5 1050.8 992.1 955.3
938.5 927.7 915.3 898.4 875.8 840.9 791.7 736.3 678.7 614.2
540.5 460.4 377.8 283.1 178.2 75.1 0
1713.6 1565.9 1467.1 1407.9 1391.8 1416.7 1463.4 1503.8 1525.2 1523.6
1497.7 1450.6 1388.5 1316.2 1242.2 1169.8 1101.6 1035 973.5 938.1
922.6 913.4 902.8 886 863 827.5 778.7 724.2 667.2 603.1
531.3 451.1 365.2 272.5 169.9 70.9 0
1713.6 1561.4 1462.4 1403.8 1388.3 1413.6 1459.5 1498.7 1519 1516.7
1491.2 1447.6 1388.5 1316.8 1240.8 1163.9 1090.8 1019.1 954.9 920.9
906.7 899.2 890.4 873.6 850.2 814.1 765.7 712.2 655.6 592.1
522 441.8 352.6 261.8 161.6 66.5 0
1713.6 1555.8 1457.8 1400.6 1386.8 1413.1 1459.2 1497.9 1517 1513.7
1487.4 1446.7 1389.4 1317.8 1240.2 1160.6 1084.3 1008.7 943 909.4
895.6 889 881.1 864 840.4 802.2 755.6 702.9 645.1 582
512.2 434 338 252.5 153.2 62.5 0
1713.6 1561.4 1462.4 1403.8 1388.3 1413.6 1459.5 1498.7 1519 1516.7
1491.2 1447.6 1388.5 1316.8 1240.8 1163.9 1090.8 1019.1 954.9 920.9
906.7 899.2 890.4 873.6 850.2 814.1 765.7 712.2 655.6 592.1
522 441.8 352.6 261.8 161.6 66.5 0
1713.6 1565.9 1467.1 1407.9 1391.8 1416.7 1463.4 1503.8 1525.2 1523.6
1497.7 1450.6 1388.5 1316.2 1242.2 1169.8 1101.6 1035 973.5 938.1
922.6 913.4 902.8 886 863 827.5 778.7 724.2 667.2 603.1
531.3 451.1 365.2 272.5 169.9 70.9 0
1713.6 1570.4 1471.8 1412.1 1395.4 1419.7 1467.4 1508.8 1531.5 1530.5
1504.2 1453.6 1388.5 1315.7 1243.5 1175.6 1112.5 1050.8 992.1 955.3
938.5 927.7 915.3 898.4 875.8 840.9 791.7 736.3 678.7 614.2
540.5 460.4 377.8 283.1 178.2 75.1 0
1713.6 1575.3 1477.9 1419.1 1402 1427.1 1477.6 1524.1 1551.1 1551.1
1522 1465.6 1394.6 1319.7 1249.5 1186.7 1128.5 1070.9 1015 975.7
954.8 941 926.9 910.1 887.1 851.2 801.6 745.4 686.2 620.4
543.5 464.8 379.6 283.9 179.5 76.8 0
1713.6 1580.1 1484 1426.1 1408.7 1434.5 1488 1539.4 1570.6 1571.7
1539.9 1477.6 1400.8 1323.7 1255.6 1197.8 1144.7 1090.9 1038 996.1
971.1 954.3 938.5 921.8 898.6 861.6 811.6 754.6 693.6 626.5
546.6 469 381.4 284.7 180.8 78.4 0
1713.6 1586.4 1492.6 1436.4 1420.2 1449.3 1510.4 1572.5 1611.2 1613.6
1577 1506.4 1421.5 1340.2 1270.8 1211.8 1156.6 1100.9 1047 1002.4
971.4 950.8 933.8 917 893.3 856.5 806.4 749.6 688.7 620.7
540.5 463.3 373.9 272 165.1 72 0
1713.6 1592.6 1501.2 1446.7 1431.7 1464.1 1532.9 1605.7 1651.8 1655.4
1614.2 1535.3 1442.2 1356.7 1286.1 1225.8 1168.5 1111 1056.1 1008.7
971.8 947.4 929 912.2 888.1 851.4 801.3 744.5 683.9 615
534.5 457.7 366.4 259.2 149.3 65.6 0
1713.6 1600.4 1513.6 1461.3 1449.2 1486.4 1564.8 1647.8 1700 1701.5
1651.9 1562.1 1462.7 1375.6 1299.4 1232 1167.1 1103.4 1045.2 996.2
955.7 928.4 908.8 891.9 867.7 832.7 784.8 730.3 671.1 602.4
523 445.7 357.3 239.8 131 57.9 0
1713.6 1608.1 1525.9 1475.9 1466.7 1508.8 1596.6 1690 1748.2 1747.5
1689.6 1589 1483.2 1394.4 1312.8 1238.2 1165.5 1095.8 1034.4 983.7
939.7 909.4 888.7 871.6 847.3 814.1 768.4 716.1 658.2 589.8
511.6 433.7 348.2 220.3 112.8 50.3 0
1713.6 1618 1541.9 1495.4 1488.7 1531.6 1616.4 1705.9 1755.6 1743.1
1674.4 1572 1469.3 1379 1294.4 1215.5 1139.3 1067.6 1005 954.8
913.8 885.2 867.6 850.6 826 791.4 746.7 695.6 640.5 573.8
497.1 421.2 337.7 224 123 58.1 0
1713.6 1628 1557.9 1515 1510.8 1554.4 1636.2 1721.9 1763 1738.6
1659.2 1555 1455.5 1363.7 1276 1192.7 1113.1 1039.3 975.7 925.9
887.9 861.1 846.4 829.7 804.7 768.7 725 675 622.7 557.8
482.5 408.7 327.1 227.7 133.2 65.9 0
1713.6 1637.9 1575.5 1537.3 1534.7 1573 1641 1706.7 1731.1 1697.1
1618.4 1522.3 1428.3 1337.6 1250.2 1166.9 1088.3 1015.7 953.3 904
867.3 842.2 826 805.8 777.2 736.6 690.6 643.2 594.8 535.9
466.2 395.5 316.2 228.6 138 66.1 0
1713.6 1647.9 1593.2 1559.4 1558.6 1591.9 1645.9 1691.4 1699.2 1655.6
1577.5 1489.5 1401.2 1311.5 1224.4 1141.2 1063.4 992.1 931 882.1
846.6 823.3 805.7 781.9 749.8 704.6 656.3 611.5 567 513.9
449.9 382.2 305.1 229.5 142.7 66.3 0
1713.6 1659.2 1613.1 1585.7 1584.9 1609.2 1643.5 1662.7 1649.3 1598.7
1526.4 1447.6 1366.3 1283.6 1203.2 1126 1052.4 983.1 923.4 875.1
835.5 806.7 782.1 756.5 727.5 690.5 650.9 613.3 572.9 522.5
458.3 390.6 312.2 234.5 148.3 67.3 0
1713.6 1670.6 1633.1 1612 1611.2 1626.7 1641.2 1634.1 1599.5 1541.9
1475.3 1405.6 1331.5 1255.8 1182 1110.8 1041.5 974.2 915.9 868
824.5 790.1 758.5 731.1 705.2 676.3 645.4 615 578.8 531.2
466.5 399 319.3 239.5 153.9 68.4 0
1713.6 1683.1 1656.9 1643.7 1644.6 1653.9 1654.2 1629.3 1577.2 1508.8
1437.1 1368.7 1302.1 1238.5 1177.2 1116 1053.4 990 931.2 880.9
835.8 801.3 776.3 757.1 739 718.5 690.3 652.3 605.4 549.4
480.6 410.3 328.7 244.1 158.8 70.4 0
1713.6 1695.7 1680.8 1675.4 1678 1681.3 1667.3 1624.5 1554.8 1475.7
1399 1331.9 1272.9 1221.2 1172.5 1121.3 1065.3 1005.8 946.6 893.8
847.3 812.6 794.2 783.2 772.8 760.7 735.2 689.7 631.9 567.6
494.6 421.5 338.1 248.7 163.7 72.3 0
1713.6 1711.3 1708 1710.7 1715.9 1716.6 1695.5 1642 1559.4 1466.7
1374.7 1302.3 1249.7 1210.9 1176.7 1136.9 1089.3 1036 975.8 919
876.5 853.5 855.8 858.1 850.9 833.1 790.4 720.7 642.1 567.5
497.1 422.8 338.3 245.9 160.1 67.7 0
1713.6 1725.3 1735.7 1748.4 1762.4 1765.4 1749.7 1705.6 1633.5 1551.1
1461.1 1381 1315.8 1264.2 1221.1 1175.7 1124.4 1068.4 1008.7 961.4
932.3 917.6 915.5 910.7 885.6 837.4 789.9 722.1 642.1 561
467.4 373.8 279.8 196 123 52.3 0
1713.6 1739.8 1764.9 1789.2 1810.8 1820.1 1812.9 1781.7 1727.8 1664.6
1594.1 1529.6 1475.7 1429.2 1383.5 1329.7 1265.5 1194.7 1119.5 1059.9
1020.4 994.4 975.5 953.2 919 859.5 800.3 716.4 615.1 522.7
424.4 332.1 244.5 169.9 103.9 44.5 0
1713.6 1754.3 1794.2 1830 1859.1 1874.7 1876.2 1857.8 1822.1 1778.2
1727.1 1678.1 1635.5 1594.1 1545.8 1483.6 1406.5 1320.9 1230.2 1158.5
1108.5 1071.2 1035.5 995.6 952.3 881.7 810.8 710.5 588 484.3
381.4 290.3 209.1 143.9 84.8 36.7 0
1713.6 1769.4 1825.5 1876.4 1915.4 1941.2 1952.7 1946.5 1929.7 1909.1
1888.7 1875.1 1868.7 1860.8 1845.9 1820.5 1785.4 1749.3 1715.7 1687.9
1657.7 1606.6 1521.9 1402.5 1247.4 1061.8 894.9 734.4 581.2 463.7
362.7 277.6 203.8 142.8 85.4 37.2 0
1713.6 1784.5 1856.9 1922.7 1971.7 2007.6 2029.1 2035.3 2037.3 2039.9
2050.3 2072 2101.7 2127.4 2146.2 2157.4 2164.4 2177.7 2201.2 2217.3
2206.8 2142 2008.2 1809.3 1542.5 1242 979 758.3 574.4 443.1
344 264.9 198.6 141.9 85.8 37.6 0
1713.6 1799.5 1888 1970.3 2034.6 2078.8 2106.5 2119.7 2130 2143.9
2169.2 2208.7 2259.7 2313.1 2373.8 2441.9 2528.3 2641.3 2790.1 2948.6
3095.6 3191.1 3170 3021.9 2746.3 2373.7 1993.5 1621 1276.3 975.8
708.2 479.9 309.2 190.2 101.7 42.2 0
1713.6 1814.6 1919.1 2018 2097.5 2150.1 2183.8 2204 2222.7 2247.9
2288 2345.2 2417.8 2498.8 2601.5 2726.4 2892.1 3104.9 3378.9 3679.8
3984.4 4240 4331.8 4234.6 3950.2 3505.4 3008.1 2483.8 1978.3 1508.5
1072.4 694.9 419.9 238.6 117.6 46.7 0
1713.6 1828.7 1950.4 2069.4 2162.7 2221.7 2258.4 2279.7 2301.4 2328.3
2366.7 2420.4 2490.3 2570.6 2670.3 2814.1 3020 3289.4 3627.8 4030.1
4512.5 5019.2 5468.5 5786.9 5866.5 5531.4 5057.4 4493.3 3877.7 3210.4
2445.4 1711.6 1102.7 638.2 287.1 94 0
1713.6 1842.8 1981.6 2121 2227.9 2293.3 2333.1 2355.4 2380.1 2408.7
2445.5 2495.5 2562.9 2642.5 2739.1 2901.9 3147.8 3474 3876.7 4380.4
5040.6 5798.5 6605.3 7339.2 7782.7 7557.5 7106.7 6502.7 5777.1 4912.4
3818.5 2728.3 1785.6 1038 456.7 141.4 0
